Sartoflow® 4500 SU Flow Kits

Key Facts


The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.

  • Single-use design
  • Gamma irradiated
  • Controlled environment manufacturing
  • Quick installation

Benefits

  • Fast turnaround: Quickly switch between products without extensive cleaning.
  • Reduced risk: Minimize contamination and product carryover.
  • Precise monitoring: Integrated sensors ensure accurate process control.
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 4500 SU Flow Kits
Sartoflow® 4500 SU Flow Kits

Key Facts


The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.

  • Single-use design
  • Gamma irradiated
  • Controlled environment manufacturing
  • Quick installation

Benefits

  • Fast turnaround: Quickly switch between products without extensive cleaning.
  • Reduced risk: Minimize contamination and product carryover.
  • Precise monitoring: Integrated sensors ensure accurate process control.
Item No.:
Sartoflow_4500_SU_Flow_Kits_1

Overview

Specifications

Choose your product

Products (0)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Single-Use Flow Kit for the Sartoflow® 4500 System


Elevate your tangential flow filtration process with the Sartoflow® 4500 single-use flow kits, designed specifically for the Sartoflow® 4500 system.

The Sartoflow® 4500 flow kit contains the following products:

  • Sartoflow® STD 4500 1" – Feed
  • Sartoflow® STD 4500 1" – Diafiltration
  • Sartoflow® STD 4500 1" – Buffer & WFI
  • Sartoflow® STD 4500 1" – Retentate
  • Sartoflow® STD 4500 1/2" – Permeate
  • Sartoflow® STD 4500 – Pump Head

Standards for the Sartoflow® 4500 Flow Kit

  • Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
  • Feature components tested for biocompatibility and
  • certified according to USP
  • Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
  • Manufactured according to a validated assembly process
  • Supplied double-bagged and irradiated with a minimum
    dose of 25 kGy
  • The quality management system is ISO 9001 compliant

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • DNA Concentration
    • Antibody Purification
    • Desalting
    • Buffer Exchange
    • Protein Concentration
    • Single Use Processing
  • Application Area
    • Concentration
    • Buffer exchange
  • Process Step
    • Commercial Manufacturing
    • Clinical Trial Manufacturing

Compliance Information

  • Quality Standards
    • Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
    • Feature components tested for biocompatibility and certified according to USP
    • Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
    • Manufactured according to a validated assembly process
    • Supplied double-bagged and irradiated with a minimum dose of 25 kGy
    • The quality management system is ISO 9001 compliant

Materials of Construction

  • Connector Material
    Polypropylene (PP)
  • Material Tubings
    Platinum cured silicone, reinforced in high pressure sections
  • Tubing Material
    Platinum-Cured Silicone with PET reinforcement

Operating Conditions

  • Operating Pressure
    Max. 4 bar | 58 psi

Product Information

  • Brand
    Sartoflow®

Sterility/Purity

  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Gamma Irradiation
    Minimum dose of 25 kGy