Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
Ambr® Analysis ModuleProduct FamilyThe Ambr® Analysis Module provides add-on capability for automated measurement of pH for Ambr® 15 and Ambr® 250 High Throughput bioreactors.
-
Sartoflow® Expert Single-Use Flow KitsProduct Family
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert flow kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance.
Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation effort -
Biowelder® Total ContainmentProduct FamilyThe Biowelder® TC is an automated welder for sterile connection of thermoplastic tubing. This innovative technology allows for sterile connection of dry or liquid filled TPE tubing with an outer diameter up to 1-inch. The Biowelder® TC produces TPE tubing welding through a thermal connection.
-
Biostat® RMProduct FamilyThe Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train
-
Biostat® B-DCUProduct FamilyThe Biostat® B-DCU is a fully integrated bioreactor for advanced process optimization and characterization in biotech and biopharma. It connects seamlessly to interchangeable Univessel® Glass (1, 2, 5 and 10 L) and Univessel® SU stirred-tank vessels, covering microbial and cell culture applications.
Up to six independently controlled supply towers save bench space. Intelligent mass flow aeration, BioPAT® sensors and Biobrain® Supervise software ensure precise, scalable control and compliant data management.
-
Biostat STR®Product FamilyBiostat STR® single-use bioreactors running on the Biobrain® automation platform offer multiple configurations and convenient software upgrades to quickly adapt facilities as requirements change. The generation 3 system is now available with integrated Repligen XCell ATF® Technology for intensified processes and access to our best-in-class BioPAT® toolbox. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
-
Biostat® BProduct FamilyThe Biostat® B is a versatile benchtop bioreactor for R&D, offering flexible single or twin configurations and a wide range of glass (Univessel® Glass – 1, 2, 5 and 10 L) and single-use vessels (Univessel® SU 2 and 10 L).
It supports batch, fed batch and continuous processes for microbial, cell culture and vaccine applications. With intuitive touch screen control, advanced aeration and automated pH/DO regulation, Biostat® B delivers reliable, reproducible results. Integrated software tools simplify monitoring, data analysis and reporting, helping you accelerate development while reducing hands-on time.
-
Resolute® Flowdrive MU SystemsProduct FamilyResolute® Flowdrive MU systems provide a configurable range of systems across a variety of flow rates and sizes with stainless steel flowpaths. The options avaialble cover the most popular functionalities that users demand from Multi-Use batch systems.
-
Hipersep® Prochrom Preparative HPLC Chromatography ColumnsProduct FamilyFrom development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Resolute® ProchromProduct FamilyFrom development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Resolute® BioSCProduct FamilyThe Resolute® BioSC platform is a chromatography system designed to purify biologics (mAbs, recombinant proteins, blood factors…) from the process development to Commercial Manufacturing scale. We have embedded specific features into the BioSC Platform enabling batch, multiple multi-column processes (parallel batch, continuous chromatography) or multi-step integration resulting in Process Intensification.
-
Sartopure® PP3Product FamilySartopure® PP3 polypropylene fleece prefilters provide 0.45–50 µm particle reduction, broad chemical compatibility and low binding to help protect downstream filters in biopharmaceutical processes.
-
Sartocool® PSProduct FamilySartocool® PS Membrane Filters offer efficient filtration for beverages like wine and beer. With optimized flow rates and chemical resistance, they ensure high throughput and reduced costs. Compliant with EU and FDA standards, they are ideal for final beverage filtration.
-
Sartocon® and Sartocube® | TFF Microfiltration | CassettesProduct FamilySartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.
Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
Suitable from lab to manufacturing scale
Self-sealing, fully scalable cassette designs -
Ambr® CF FilterProduct FamilySingle-use Ambr® CF Filter by Sartorius for high-throughput ultrafiltration and diafiltration screening on the Ambr® Crossflow system.
Two high-performance membranes: Hydrosart® and PES
Small-scale format: 10 cm² area for minimal sample volumes
Process development: Efficient UF/DF