Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
Sartopore® 2 XLMProduct FamilyThe Sartopore® 2 XLM family features sterilizing-grade filters with a unique 0.1 µm membrane, ensuring effective Mycoplasma removal and compliance with regulatory standards. Ideal for diverse applications, they offer scalability from R&D to full-scale production.
-
Sartopore® 2 XLIProduct FamilyThe Sartopore® 2 XLI family features sterilizing-grade filters with a unique membrane design, offering enhanced capacity and flow performance. Ideal for diverse applications, they provide scalability from R&D to full-scale production.
-
Sartopore® PlatinumProduct FamilyThe combined Sartopore® Platinum and Platinum HB family features advanced filtration technology with low adsorption and enhanced hydrophilicity, ensuring high product yield and efficient single-use processes across diverse applications. Additionally, HB variants offer an increased bubble point.
-
-
Sterilization of air/gases and aggressive liquids
-
Minisart® SRP
-
Analytical sample preparation
-
≥ 1.1 bar (16 psi) with ethanol
-
-
Sartoguard PESProduct FamilySartoguard® PES prefilters combine high throughput with excellent clarification for cell culture media and clarified harvests. Nominal 0.1 and 0.2 µm options with LRV 6 per cm² support effective bioburden control and protect final sterilizing filters.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Aquasart® PSProduct FamilyAquasart® PS 0.2 µm Membrane Filter Cartridge delivers high flow rates and chemical compatibility for effective water filtration in Food & Beverage processes. Its durable design endures multiple sterilization cycles, ensuring consistent performance and adherence to industry standards.
-
Aquasart® PlusProduct FamilyAquasart® Plus delivers efficient filtration for non-carbonated beverages, featuring a 0.2 µm double-layer polyethersulfone membrane. Designed for Food & Beverage applications, it offers cost-effective performance, supports a wide pH range, and accommodates various sterilization methods.
-
Sartofluor®Product FamilySartofluor® GA & LG filters provide sterile filtration with a hydrophobic 0.2 µm PTFE membrane, perfect for air, gas, and solvent applications. They ensure process security, meet industry standards, and endure multiple sterilization cycles, making them versatile for biopharmaceutical use.
-
Sartopore® AirProduct FamilySartopore® Air filters feature a hydrophobic 0.2 µm PES membrane for sterile air filtration and efficient flow rates. Ideal for single-use applications like bioreactors and storage tank vents, they ensure reliable particle retention, meeting regulatory compliance in biopharmaceutical processes.
-
Couldn’t find the product you need?
-
Midisart®Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Sartofluor® HRProduct FamilySartofluor® HR provides reliable high-temperature air filtration using 0.2 µm ePTFE membrane technology, capturing particles as small as 0.005 μm. Suitable for WFI loop venting, it operates up to 90°C, ensuring effective filtration in biopharmaceutical applications. Available in multiple sizes.
-
Sartopure® GAProduct FamilySartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.
-
-
Sartopore® 2 XLGProduct FamilyThe Sartopore® 2 XLG family features sterilizing-grade filters with enhanced pre-filter layers, ensuring high throughput and reduced filtration costs. Ideal for diverse applications, they offer scalability from R&D to full-scale production.
-
Couldn’t find the product you need?