Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
BioPAT® FlowProduct FamilyBioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production Non-invasive, ultrasonic flow measurement World’s most accurate single-use ultrasonic flow clamp-on Available for tube diameters ranging from ¼“ to 1“ ID.Independent of fluid viscosity and system pressureTemperature compensation from 4 – 37 °C
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
-
Univessel® SU
-
Cell Culture
-
Process Characterization, Process Development, Seed Expansion, Clinical Trial Manufacturing, Commercial Manufacturing, Pilot
-
mAB production, Recombinant protein production, Vaccine production, Cell therapies, Research & Development
-
-
Flexsafe® RMProduct FamilyThe bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.
-
-
Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented.
Supervise engineers, which can create a ready-to-use Biobrain® Supervise recipe template for perfusion and concentrated fed-batch cell cultivation guided by on-screen instructions for Biostat STR® 50L, and Biostat® B-DCU 2L, 5L or 10L including:
S88 phases for bioreactor preparation, cell growth, production and product harvesting.
Automated algorithms for cell-density-based control of media and feed flow rates, cell bleed flow rates mixing, oxygen transfer and CO2 stripping and antifoam dosing (if applicable).
Optimized, scale-dependent control parameters.
Predefined alarm settings for early warning and timely mitigation of failure modes.
Comprehensive documentation.
Optional available qualification services.
-
-
BioPAT® Flow AccessoriesProduct FamilyBioPAT® Flow Accurate and Flexible Flow Measurement from Process Development to Commercial Production.Non-invasive, ultrasonic flow measurement. World’s most accurate single-use ultrasonic flow clamp-onAvailable for tube diameters ranging from ¼“ to 1“ IDIndependent of fluid viscosity and system pressure. Temperature compensation from 4 – 37 °C .
The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.
-
Liquid Filter HousingsProduct FamilySartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.
-
SDR HyperD®Product FamilySDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.
-
-
BioPAT® Fundalux
-
Multi-use
-
Univessel® Glass, Steelvessel
-
Process Analytical Technologies (PAT)
-