Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
-
Sartobind® Rapid AProduct FamilySartobind® Rapid A is a protein A membrane chromatography solution engineered for efficient antibody purification in the biopharmaceutical industry, specifically designed for capturing Fc-region containing molecules. The fully scalable portfolio provides the necessary flexibility, to accelerate process development, reduce costs and increase productivity in mAb purification.
-
Ambr® CrossflowProduct Family
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stageAutomated, parallel trials
Up to 16 channels can be managed by one control stationLowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volumeFlexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area
-
Sartopore Evo®Product FamilySartopore Evo® offers advanced final filtration solutions with the innovative Sartopore Evo® surface-coated PES membrane, ensuring high throughput and minimal adsorption. Designed for diverse biopharmaceutical applications, they provide reliable performance across various scales.
-
Aerosart®Product FamilyAerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.
-
Ambr® CF FilterProduct FamilySingle-use Ambr® CF Filter by Sartorius for high-throughput ultrafiltration and diafiltration screening on the Ambr® Crossflow system.
Two high-performance membranes: Hydrosart® and PES
Small-scale format: 10 cm² area for minimal sample volumes
Process development: Efficient UF/DF -
Midisart® 2000Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
Resolute® ProchromProduct FamilyFrom development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
Hipersep® Prochrom Preparative HPLC Chromatography ColumnsProduct FamilyFrom development to commercial phase
Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
-
FDA/USP
-
Clinical manufacturing, Commercial manufacturing
-
Purification, Vaccine, Blood and Plasma, Protein Based Therapeutics, mAb Purification
-
100 – 400 mm
-
-
-
FDA/USP
-
Clinical manufacturing, Commercial manufacturing
-
Purification, Vaccine, Blood and Plasma, Protein Based Therapeutics, mAb Purification
-
100 – 400 mm
-
-
-
FDA/USP
-
Clinical manufacturing, Commercial manufacturing
-
Purification, Vaccine, Blood and Plasma, Protein Based Therapeutics, mAb Purification
-
100 – 400 mm
-
-
-
FDA/USP
-
Clinical manufacturing, Commercial manufacturing
-
Purification, Vaccine, Blood and Plasma, Protein Based Therapeutics, mAb Purification
-
100 – 400 mm
-
-
-
FDA/USP
-
Clinical manufacturing, Commercial manufacturing
-
Purification, Vaccine, Blood and Plasma, Protein Based Therapeutics, mAb Purification
-
100 – 400 mm
-