Infrared Moisture Analyzer MA35

The MA35 is the basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.

The compact and rugged design, combined with great precision and measurement accuracy, make the MA 35 the ideal device for uniform measuring tasks. Sartorius’s decades of experience in the area of moisture analysis guarantees quick and reliable measurement results and high user-friendliness.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (2)

The MA35 is the ideal basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.

The selection of long-lasting and rugged components, impervious to vibration and dirt, guarantees reliable measurement results, even in a harsh environment. An ideal partner for use in production, incoming goods or in the laboratory.

  • Advantages
  • Time-saving alternative to a drying oven – measurement results in only 10 – 20 minutes
  • Simple operation
  • Rugged design
  • Ideal for simple routine checks
  • Choice of two modes for end-point determination of a measurement: fully automatic and timer modes
  • Best price-performance ratio with Sartorius quality – Made in Germany

Product Information

  • Brand
    MA35
  • Self-adhesive Paper for Direct Thermal Printing 90m
  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Printingpaper + Thermo Transfer Foil 90m
  • Thermal Paper for Lab Printer 5 x 24m
  • Temperature adjustment set

    $1,360.00

    Temperature adjustment set with calibration certificate for MA35/37/160

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Sartorius Wedge for Windows

    $673.00

    Sartorius Wedge is a software package designed to capture data from Sartorius devices into Windows applications, specifically Microsoft Excel.

    Sartorius Wedge includes two of TALtech’s data capture programs:

    WinWedge and TCPWedge

    WinWedge connects to most serial or USB devices and TCPWedge connects to most networked devices. http://www.taltech.com/sartoriuswedge