Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (48)

  • Chromatography Paper / Grade FN 4 / 580 × 600 mm Sheets
    Pieces
    100
    Item no.
    FT-2-504-580600N
    Grade
    FN 4
    Filter Format
    Sheets
    Dimensions
    580 × 600 mm
    Filter Diameter
    N/A

    $500.00

  • Chromatography Paper / Grade FN 30 / 580 × 600 mm Sheets
    Pieces
    25
    Item no.
    FT-2-526-580600G
    Grade
    FN 30
    Filter Format
    Sheets
    Dimensions
    580 × 600 mm
    Filter Diameter
    N/A

    $268.00

  • Blotting Paper / Grade BF 3 / 224 × 224 mm Sheets
    Item no.
    FT-2-520-224224N
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    224 x 224 mm
    Filter Diameter
    N/A

    $256.00

  • Results per page: | |

    Blotting & Chromatography Papers

    Grade

    Weight
    (g/m2)

    Thickness
    (mm)

    Capillary Rise
    (mm/ 10 min)

    Capillary Rise (mm/ 30 min)

    Ash Content

    pH Value

    Properties

    BF 2

    195

    0.35

    70

    115

    Blotting paper

    BF 3

    330

    0.76

    130

    Blotting paper

    BF 4

    550

    1.30

    160

    Blotting paper

    FN 3

    90

    0.19

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 4

    125

    0.24

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 7

    150

    0.32

    145

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption

    FN 30

    320

    0.90

    240

    ≤ 0.05

    7

    Blotting & Chromatography paper, 
    very fast absorption

    FN 100

    195

    0.35

    70

    115

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption


  • Blotting Membranes
    Item no.
    M_Blotting_Membranes

    Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.