Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Choose your product

Products (105)

  • Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs
  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-480-150
    Grade
    37/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $226.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-150
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $240.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-314-150
    Grade
    6 S/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $15.90

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 125 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-125
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 125 mm

    $240.00

  • Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 500 mm / Folded Filters
    Pieces
    100
    Item no.
    FT-4-423-500
    Grade
    5 H/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 500 mm

    $792.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 185 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-314-185
    Grade
    6 S/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $26.80

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 240 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-335-240
    Grade
    603/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 240 mm

    $169.00

  • Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 185 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-423-185
    Grade
    5 H/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $25.60

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 185 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-335-185
    Grade
    603/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $29.20

  • Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 150 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-423-150
    Grade
    5 H/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $20.70

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 385 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-314-385
    Grade
    6 S/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 385 mm

    $182.00

  • Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 150 mm / Folded Filters
    Pieces
    100
    Item no.
    FT-4-423-150
    Grade
    5 H/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $145.00

  • Qualitative & Technical Papers, Creped/ Grade 603/N / 580 x 580 mm Sheets
    Pieces
    100
    Item no.
    FT-2-335-580580
    Grade
    603/N
    Filter Format
    Sheets
    Dimensions
    580 × 580 mm
    Filter Diameter
    N/A

    $139.00

  • Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 500 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-483-500
    Grade
    39/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 500 mm

    $737.00

  • Results per page: | |

    Crêped Filter Papers for Qualitative & Technical Analyses

    Grade

    Weight
    (g/m2)

    Thickness(mm)

    Filtration Time (s)

    Wet Bursting Strength (kPa)

    Air Resistance (mbar)

    Properties

    5 H/N

    85

    0.28

    3

    ≥ 40

    n.a.

    Very fast filtration, wide-pore

    34/N

    60

    0.20

    4

    ≥ 50

    2.0

    Very fast filtration

    37/N

    135

    0.50

    4

    ≥ 70

    1.9

    Very fast filtration, wide-pore

    1602/N

    70

    0.23

    5

    ≥ 30

    n.a.

    Very fast filtration

    39/N, 180 g

    180

    0.65

    5

    ≥ 90

    2.5

    Very fast filtration, wide-pore

    39/N, 300 g

    300

    0.95

    5

    ≥ 120

    2.5

    Very fast filtration, wide-pore

    603/N

    75

    0.25

    8

    ≥ 50

    n.a.

    Fast filtration

    6 S/N

    145

    0.55

    12

    ≥ 90

    n.a.

    Medium-fast filtration

    601/N

    65

    0.19

    13

    ≥ 30

    n.a.

    Medium-fast filtration, 
    for sugar industry

    67/N, 160 g

    160

    0.65

    13

    ≥ 60

    5.5.

    Medium-fast filtration


  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.