Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (105)

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 270 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-335-270
    Grade
    603/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 270 mm

    $185.00

  • Qualitative & Technical Papers, Creped/ 39/N 300 g/m² / 710 x 770 mm Sheets
    Pieces
    100
    Item no.
    FT-2-487-710770
    Grade
    39/N, (300 g/m²)
    Filter Format
    Sheets
    Dimensions
    710 × 770 mm
    Filter Diameter
    N/A

    $603.00

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-335-150
    Grade
    603/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $142.00

  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 240 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-480-240
    Grade
    37/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 240 mm

    $280.00

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 165 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-165
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 165 mm

    $17.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-314-150
    Grade
    6 S/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $15.90

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 240 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-240
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 240 mm

    $26.80

  • Qualitative & Technical Papers, Creped/ Grade 39/N / 500 x 500 mm Sheets
    Pieces
    100
    Item no.
    FT-2-487-500500
    Grade
    39/N
    Filter Format
    Sheets
    Dimensions
    500 × 500 mm
    Filter Diameter
    N/A

    $317.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 185 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-185
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $256.00

  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 700 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-480-700
    Grade
    37/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 700 mm

    $414.00

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 240 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-335-240
    Grade
    603/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 240 mm

    $169.00

  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 400 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-480-400
    Grade
    37/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 400 mm

    $365.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-150
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $240.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 125 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-125
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 125 mm

    $240.00

  • Qualitative & Technical Papers, Creped/ Grade 5 H/N / ⌀ 500 mm / Folded Filters
    Pieces
    100
    Item no.
    FT-4-423-500
    Grade
    5 H/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 500 mm

    $792.00

  • Results per page: | |

    Crêped Filter Papers for Qualitative & Technical Analyses

    Grade

    Weight
    (g/m2)

    Thickness(mm)

    Filtration Time (s)

    Wet Bursting Strength (kPa)

    Air Resistance (mbar)

    Properties

    5 H/N

    85

    0.28

    3

    ≥ 40

    n.a.

    Very fast filtration, wide-pore

    34/N

    60

    0.20

    4

    ≥ 50

    2.0

    Very fast filtration

    37/N

    135

    0.50

    4

    ≥ 70

    1.9

    Very fast filtration, wide-pore

    1602/N

    70

    0.23

    5

    ≥ 30

    n.a.

    Very fast filtration

    39/N, 180 g

    180

    0.65

    5

    ≥ 90

    2.5

    Very fast filtration, wide-pore

    39/N, 300 g

    300

    0.95

    5

    ≥ 120

    2.5

    Very fast filtration, wide-pore

    603/N

    75

    0.25

    8

    ≥ 50

    n.a.

    Fast filtration

    6 S/N

    145

    0.55

    12

    ≥ 90

    n.a.

    Medium-fast filtration

    601/N

    65

    0.19

    13

    ≥ 30

    n.a.

    Medium-fast filtration, 
    for sugar industry

    67/N, 160 g

    160

    0.65

    13

    ≥ 60

    5.5.

    Medium-fast filtration


  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.