EcoMix paint mixing terminal, standard

EcoMix paint-mixing terminals - the economical solution for computerized paint mixingThe Sartorius EcoMix enables you to connect your PMA paint-mixing scale to any conventional PC that runs under WINDOWS® or DOS.
Item No.: 
EM01
Discontinued
EcoMix paint mixing terminal, standard
EcoMix paint-mixing terminals - the economical solution for computerized paint mixingThe Sartorius EcoMix enables you to connect your PMA paint-mixing scale to any conventional PC that runs under WINDOWS® or DOS.
Item No.:
EM01
Discontinued

Overview

Specifications

The Sartorius EcoMix enables you to connect your paint-mixing scale to any conventional PC that runs under WINDOWS® or DOS. By responding to the interactive prompts of the EcoMix software installed on your PC, you can easily view all the relevant formulation data on the screen of the EcoMix terminal.
  • EcoMix shows all relevant formulation data by responding to the paint mixing software installed on the PC
  • EcoMix connects your Sartorius PMA scale to any PC
  • The PC can be located in a distance of 1.200 meters
  • Intrinsic safe technology for easy installation
  • Especially designed for mixing under tough ambient conditions
  • Expands your Sartorius PMA scale by adding new and useful functions

Sartorius EcoMix Terminal

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 50
  • Ex Approval/Zone
    Non ex
  • Protection Against Fire
    TÜV NORD CERT in accordance with HD 384.4.482 S1:1997

Connections (Data)

  • Data Interface
    • RS422
    • RS232

Dimensions

  • Dimensions WxDxH
    340 × 240 × 160 mm

Features

  • Display
    1/4 VGA display (320 × 240 pixel)

General Specifications

  • Temperature Range
    +10°C – +40°C

Power Requirements

  • Line Frequency
    48 – 63 Hz
  • Line Voltage
    100 – 240 V
  • Power Consumption
    15 VA
  • Power Requirements
    100 – 240 V

Product Information

  • Brand
    TopMix2.Touch

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.