Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters without Binder
Glass Microfiber Filters without Binder

Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

Item No.:
M_Glass_Microfiber_Filters_without_Binder

Overview

Specifications

Choose your product

Products (127)

Results per page: | |

Glass Microfiber Filters without Binder