Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Lysine HyperD®
Lysine HyperD®

Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

Item No.:
M_Lysine_HyperD

Overview

Specifications

Choose your product

Filter by product attributes

Products (4)

Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.

Features and Benefits

  • High dynamic capacity
  • Rigid resin allows high flow rates

Applications

  • Plasminogen purification

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    70 µm

General Specifications

  • Flow Rate
    100-600 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Mineral beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    3 to 13 (working pH)

Physicochemical Information

  • Ligand
    L-Lysine

Product Information

  • Brand
    Lysine HyperD®
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Affinity resin
  • What you receive
    • 1 bottle
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl