Microcarriers

Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (6)

  • SoloHill® FACT III APC 500g
    Item no.
    F-221-070
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® FACT III APC 100g
    Item no.
    F-221-050
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® FACT III APC 10g
    Item no.
    FIR-221-020
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® FACT III APC 1000g
    Item no.
    F-221-080
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® Bag FACT III APC 100g
    Item no.
    AMDS05FS100
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® FACT III APC 10g
    Item no.
    F-221-020
    Generation
    Fact III
    Size Range (µm)
    125 - 212 µm
    Relative Density
    1.022 - 1.030
    Area/gram (cm²/g)
    360 cm²/g
  • SoloHill® Microcarriers are a panel of protein coated, non-protein coated, positively charged and not charged microcarriers. Their solid cores facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes

    Product Information

    • Brand
      SoloHill®