Peristaltic Pump Heads for Vivaflow®

Top Features

  • Simple and intuitive set up
  • Precise flow control
  • Avoid contamination
  • Low maintenance

Popular Applications

  • Tangential flow filtration
  • In-line filtration
  • Dispensing and filling
Tubing
Price (USD)
$666.00
Article number: 
VF-APH0001-1
*Custom/bulk order quotes are provided within 24 hours of request.
Peristaltic Pump Heads for Vivaflow®
Peristaltic Pump Heads for Vivaflow®

Top Features

  • Simple and intuitive set up
  • Precise flow control
  • Avoid contamination
  • Low maintenance

Popular Applications

  • Tangential flow filtration
  • In-line filtration
  • Dispensing and filling
Price (USD):
$666.00
Item No.:
VF-APH0001-1
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Recommended for processing samples with Vivaflow® tangential flow filtration (TFF) cassettes, these Watson-Marlow pumps are ideal for ultrafiltration and diafiltration applications. In addition, they offer the flexibility, performance and control needed for other filtration and fluid transfer applications.

Simple and Intuitive Set Up

Tool-free mounting of the pump head to the pump drive makes assembly a breeze, while tube loading is quick and easy with an intuitive and reliable retention system.

Precise Flow Control

Digital control with optional remote input delivers accurate and consistent flow rates, and the instantly reversible motor allows for quick changes to the flow direction.

Avoid Contamination

Only the tubing is in contact with the process fluid, eliminating the risk of cross-contamination between the pump and the sample, ensuring that both remain clean.

Low Maintenance

Simply wipe down the pumps as part of your normal laboratory cleaning routine. Meanwhile, the washable pump heads only require occasional lubrication.

Pump head VF-APH0001-1 is suitable for most Vivaflow® configurations. To operate two Vivaflow® 200 cassettes in parallel with a Y-connector, the pump head VF-APH0002-1 should be used.

Applications

  • Application
    • Diafiltration
    • Microfiltration
    • Ultrafiltration
    • Depth Filtration
    • Chromatography
  • Market
    Research

Compliance Information

  • Certification
    • ISO 9001
    • ISO 14001
    • ETL Listed

Dimensions

  • Dimensions
    85 × 60 × 82 mm

General Specifications

  • Flow Rate
    3-400 mL/min @ 3-400 rpm with 3.2 mm ID
  • Tubing
    1.6 mm W.T.

Materials of Construction

  • Materials of Construction
    • Glass-filled polypropylene
    • Polyarylamide
    • Stainless steel

Product Information

  • Brand
    Vivaflow®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.