Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

PPA HyperCel is a mixed mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
PPA HyperCel
PPA HyperCel

PPA HyperCel is a mixed mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.

Item No.:
M_PPA_HyperCel

Overview

Specifications

Choose your product

Filter by product attributes

Products (9)

PPA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a mixed mode mechanism, with a phenlypropylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. PPA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).

Features and Benefits

  • High mechanical and chemical stability
  • Suitable for large-scale chromatography in a biopharmaceutical environment
  • Cross-linked cellulose base matrix

Applications

  • Protein purification at low ionic strength by direct hydrophobic capture
  • Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
  • Orthogonal separation mechanism to ion exchange or HIC

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    80 - 100 µm

Materials of Construction

  • Base Matrix
    Rigid cellulose beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Phenylpropylamine
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    40-60 mg/mL BSA

Product Information

  • Brand
    PPA HyperCel
  • Resin Type
    Mixed Mode anion exchanger

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl