Quintix® Pro Lab Balances
Designed to be a True Universal Balance
It’s easy to overlook the standard lab balance. To expect the ordinary. Until something new comes along that redefines what a standard balance can be.
Quintix® Pro Laboratory Balances deliver the performance you need, with added premium features that raise the bar in usability, flexibility, and eco-conscience design.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (36)
Useability
Enhanced user experience with new premium features including:
Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
Ensure the highest weighing accuracy with the internal motorized levelling and automatic internal adjustment isoCAL
Quick access to the integrated digital manual for common help topic
Fast adaptation of balance performance to the unique needs of each application through the improved semi-automatic filter adaption (AFA)
Seamless connectivity features include interface options, easy data transfer, and GLP | GMP compliant printout
Flexibility
Flexibility for use in a wide range of environments and applications:
Customization with different tiers of user management access with passcode protection
Tested for use in cleanrooms grade A and B, and special environments e.g., vacuum, argon, and nitrogen
Smart design and chemically-resistant surfaces made of PBT, glass and stainless steel support routine cleaning protocols
15 integrated application programs for common weighing tasks
Extended language package with 15 language options
Sustainability
Reduced environmental impact from the manufacturing plant to the bench:
Climate-conscience production process utilizes recycled materials e.g., aluminum, in addition to environment-friendly packaging
Power-saving operation with stand-by or switch-off modes
Automatic dim function, reduces display brightness when balance is not in use to save power
User-defined, automatic start timer powers up the instrument in time for daily use
Digital user manual minimizes paper consumption, while allowing quick access to information
Product Information
-
BrandQuintix® Pro