Recombinant Trypsin Solution

Animal component-free cell dissociation solution.

Defined alternative to porcine trypsin.

Volume
Price (USD)
$69.60
Item No.: 
03-078-1B
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Recombinant Trypsin Solution
Recombinant Trypsin Solution

Animal component-free cell dissociation solution.

Defined alternative to porcine trypsin.

Price (USD):
$69.60
Item No.:
03-078-1B
Number of pieces
1

Overview

Specifications

Recombinant Trypsin EDTA Solution is a defined, animal component-free solution developed for efficient dissociation of adherent cell types from culture surfaces and tissues. The EDTA component accelerates the dissociation action of the trypsin enzyme. This solution is optimized for sensitive cells, such as hPSCs and hMSCs.

Recombinant Trypsin EDTA Solution is a pure enzyme solution, which maximizes the yield of functionally viable cells from culture vessels, while preventing toxicity induced by other contaminating proteases. This solution does not contain undesirable proteins such as carboxypeptidase A and chymotrypsin, which are commonly found in porcine or bovine-derived trypsin solutions. In addition, Recombinant Trypsin EDTA Solution eliminates the risk of viruses and other potential adventitious agents that can be carried in animal-derived components.

Features

  • Defined, animal component-free.
  • Ready-to-use solution.
  • Accelerated enzymatic action.
  • Contains no contaminating proteases.
  • Compatible with cells cultured in both serum-free and serum-containing media.

Applications

  • Application Area
    Cell dissociation

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent
  • Formulation
    Without EDTA

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL