- Shop
- Ancillary and Raw Materials
- Recombumin® Prime
Recombumin® Prime Evaluation Sample
This 5 mL research use only Recombumin® Prime is a 20 % (w/v) recombinant human albumin product produced in Saccharomyces cerevisiae and formulated with polysorbate 80 and octanoate.
Perfect for supporting your evaluation of Recombumin® Prime, in your specific process(es), secure your RUO vial today.
This is one time free evaluation sample- Connect our Sales executive via Request a quote .
- Item No.:
- 200-001
This 5 mL research use only Recombumin® Prime is a 20 % (w/v) recombinant human albumin product produced in Saccharomyces cerevisiae and formulated with polysorbate 80 and octanoate.
Perfect for supporting your evaluation of Recombumin® Prime, in your specific process(es), secure your RUO vial today.
This is one time free evaluation sample- Connect our Sales executive via Request a quote .
Overview
Specifications
Choose your Recombumin® Prime
Albumin, a ubiquitous protein, has evolved to support a range of biological processes through its physicochemical and biological properties. Recombumin® Prime 20 % (w/v) is a high-quality, human and animal origin free, recombinant human albumin that supports your development of consistent, high performing processes.
This 5 mL sample presentation is intended to support your evaluation of the formulation in your process(es). Therefore, this presentation is not supplied as a GMP material, nor with any certification or regulatory documentation
Owing to the variability of performance that can be experienced when using different albumin sources and formulations, Sartorius also offers Recombumin® Elite a 10 % (w/v) salt-based recombinant human albumin formulation. When requesting a sample get in touch with our experts to discuss what the best formulation for your process would be.
Our Recombumin® portfolio results from four decades of research and development focused on recombinant albumin enabled solutions. The formulation of your albumin really matters, as the manufacturing process and the ligands associated with albumin drive differential performance. Use the experience and know-how of our Sartorius team to help make your project a success!
Quick facts about Recombumin® Prime
- Recombumin® Prime has supported the manufacture of over 210 million doses of paediatric vaccine.
- Recombumin® Prime is utilized in the manufacture of high-class medical devices, forming an anti-adsorptive biological interface.
- Recombumin® Prime is USP-NF compliant
Recombumin® Prime can be utilized as an excipient, ancillary or raw material across several application areas including:
- Vaccine Manufacturing
- Biopharmaceutical Manufacturing
- Advanced Therapy Manufacturing
- Medical Device Coating
*Excluding Russia*
Applications
-
Application Area
-
Production
-
Recombinant protein production
-
Vaccine production
- Formulation development
-
Production
Compliance Information
-
GMP ComplianceNo
Features
-
Serum FreeYes
-
USP-NF CompliantNo
Physicochemical Information
-
Concentration20% w/v
-
Expression SystemSaccharomyces cerevisiae
-
FormulationWith Polysorbate 80 and Octanoate.
Product Information
-
BrandRecombumin®
-
Package TypeGlass vial
Volume
-
Sample Volume5mL
-
Volume5mL 1 time Free sample