Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Single-Use Multi-Column Chromatography

Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

  • Easily scalable single-use platform
  • Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
  • Up to 80% reduction in resin volumes and costs
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute® BioSMB Platform
Resolute® BioSMB Platform

Single-Use Multi-Column Chromatography

Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

  • Easily scalable single-use platform
  • Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
  • Up to 80% reduction in resin volumes and costs
Item No.:
M_Resolute_BioSMB

Overview

Specifications

Choose your product

Products (7)

The Resolute® BioSMB PD and BioSMB 80|350 systems are multi-column chromatography systems designed to increase the efficiency and productivity of fed-batch, intensified fed-batch, and perfusion processes during chromatography unit operations. Multi-column chromatography (MCC) using Resolute® BioSMB reduces resin usage by up to 80% without impacting critical chromatography processes. This presents a significant saving on operational expenditure, particularly when considering affinity capture steps.

Applications

  • Application
    • mAB Production
    • Antibody Purification
    • Polishing
    • Capture
    • Affinity
    • Large Molecules
  • Application Area
    • Process development
    • Clinical manufacturing
    • Commercial manufacturing

Product Information

  • Brand
    Resolute®