Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (214)

  • Reuse Maximizer41 50kD 1.0 mm
    Item no.
    BA05010MAX41SH
    Filtration Area
    9.74 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    50kD
  • Reuse Bioproducer24 100kD 0.5 mm
    Item no.
    BA10005PRO24SG
    Filtration Area
    2.69 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Reuse Bioproducer41 300kD 1.0 mm
    Item no.
    BA30010PRO41SG
    Filtration Area
    5.00 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    300kD
  • Reuse Bioproducer41 50kD 0.5 mm
    Item no.
    BA05005PRO41SG
    Filtration Area
    5.00 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    50kD
  • Reuse mini Bioproducer24 750kD 1.0 mm
    Item no.
    BA75010MPR24SG
    Filtration Area
    1.35 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Reuse mini Bioproducer41 750kD 1.0 mm
    Item no.
    BA75010MPR41SG
    Filtration Area
    2.50 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    750kD
  • Reuse mini Bioproducer12 500kD 1.0 mm
    Item no.
    BA50010MPR12SG
    Filtration Area
    0.61 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    500kD
  • Reuse Bioproducer41 100kD 1.0 mm
    Item no.
    BA10010PRO41SG
    Filtration Area
    5.00 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    100kD
  • Reuse mini Bioproducer24 0.45µm 1.0 mm
    Item no.
    BA94510MPR24SG
    Filtration Area
    1.35 m2
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Reuse mini Bioproducer24 750kD 0.5 mm
    Item no.
    BA75005MPR24SG
    Filtration Area
    1.35 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Reuse Investigator12 750kD 0.5 mm
    Item no.
    WA75005INV12S0
    Filtration Area
    0.13 m2
    Membrane Material
    mPES
    Length
    12
    MWCO
    750kD
  • Reuse Discover24 500kD 1.0 mm
    Item no.
    WA50010DIS24LL
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Reuse Explorer24 500kD 0.5 mm
    Item no.
    WA50005EXP24S0
    Filtration Area
    0.0321 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Reuse Discover24 750kD 0.5 mm
    Item no.
    WA75005DIS24LL
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Reuse Discover24 500kD 0.5 mm
    Item no.
    WA50005DIS24LL
    Filtration Area
    0.0107 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Results per page: | |

    Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

    For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

    • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Easy and reliable scale up and scale down

    • Low hold up volume

    • High product flux and total capacity

    • Robust, strong, multi-use hollow fiber membranes

    • Low binding m-PES membrane - high yield and easy to clean