Sartobev® PS
Sartobev® PS filter cartridges feature a high performance, single-layer pleated PES membrane. The ideal choice for the filtration in the food and beverage industry, especially developed for the prefiltration of wine and sparkling wine.
Choose your product
Products (0)
Added to Shopping Cart
Product Information
Sartobev® PS guarantees the retention of particles and yeast cells. Enhanced total throughput performance in combination with highest product safety is achieved.Application
Sartobev® PS membrane filter cartridges are used for the final filtration prior to bottling or as an integrity testable prefilter for such beverages as the following:- Wine
- Sparkling
- Wine
- Spirits
- Water
Product Performance
Sartobev® PS filter cartridges incorporate a PES membrane. This new polyethersulfone membrane has been developed to meet the demanding process requirements in terms of pressure pulsation and sterilization cycles in the food and beverage industry. Sartobev® PS achieves maximum total throughput to minimize filtration costs. The membrane is chemically resistant within the pH-range of 1 – 14. Caustic soda and acids can be used for a chemical regeneration.Integrity-testable and Quality
The integrity of Sartobev® PS membrane filter cartridges can be easily checked by performing an integrity test before and after filtration to guarantee the highest biological safety. This membrane filter is designed and manufactured according to an ISO 9001 certified quality management system. All the raw materials used to produce the Sartobev® PS cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.These guidelines for plastics allow the use in food and beverage applications.All materials used meet the requirements of the FDA.
Product Information
-
BrandSartobev® PS