Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (92)

  • Sartobran® P Maxicaps® 0.45µm 30 inch
    Item no.
    5237306D3--SS
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® Maxicaps® 0.45µm
    Item no.
    5237306D1--OO
    Brand
    Sartobran®
    Filtration Area
    0.6 m² / 6.5 ft²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® Capsule 0.45µm Size 5  | 5pc
    Item no.
    5231306D5--OO--B
    Brand
    Sartobran®
    Filtration Area
    0.03 m² / 0.32 ft²
    Filter Size
    size 5 (0.03 m² / 0.32 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Maxicaps® 0.2µm 10 inch
    Item no.
    5237307H1--FF
    Brand
    Sartobran®
    Filtration Area
    0.6 m² / 6.5 ft²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Maxicaps® 0.2µm 30 inch
    Item no.
    5237307H3--FF
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Midicaps® 0.45µm size 0
    Item no.
    5235306D0--SO--V
    Brand
    Sartobran®
    Filtration Area
    0.45 m² / 4.8 ft²
    Filter Size
    size 0 (0.45 m² / 4.8 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Midicaps® 0.45µm size 7
    Item no.
    5235306D7--SS--A
    Brand
    Sartobran®
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    size 7 (0.05 m² / 0.54 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Maxicaps® 0.45µm 30 inch
    Item no.
    5237306D3--SO
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® SartoScale Disposable
    Item no.
    5235307HS--FF--M
    Brand
    Sartobran® P
    Filtration Area
    17.3 cm²
    Application
    Blood and Plasma, Vaccine Production
    Sterilization Method
    Autoclavable
  • Sartobran® Maxicaps® 0.2µm
    Item no.
    5237307H1--OO
    Brand
    Sartobran®
    Filtration Area
    0.6 m² / 6.5 ft²
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P Maxicaps® 0.45µm 30 inch
    Item no.
    5237306D3--OO
    Brand
    Sartobran®
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    30"(1.8 m² / 19.4 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P  T-Style Maxicaps® 0.45µm 10 inch
    Item no.
    5238306D1--OO
    Brand
    Sartobran® P
    Membrane Material
    Cellulose Acetate (CA)
    Filter Size
    10"(0.6 m² / 6.5 ft²)
    Sterilization Method
    Autoclavable
  • Sartobran® P Capsule 0.2µm Size 5
    Item no.
    5231307H5--OO--V
    Brand
    Sartobran®
    Filtration Area
    0.03 m² / 0.32 ft²
    Filter Size
    size 5 (0.03 m² / 0.32 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P MidiCaps® 0.2µm size 8
    Item no.
    5235307H8--FF--A
    Brand
    Sartobran®
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    size 8 (0.1 m² / 1.08 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Sartobran® P MidiCaps® 0.45µm size 8
    Item no.
    5235306D8--FF--A
    Brand
    Sartobran®
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    size 8 (0.1 m² / 1.08 ft²)
    Application
    Blood and Plasma, Vaccine Production
  • Results per page: | |

    Sterilizing-Grade, 0.2 µm Rated Filters

    Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)

    Your Benefits

    • High product yield due to ultra-low unspecific adsorption
    • Excellent filtration results especially for large, shear-stress sensitive proteins
    • Ideally suited for sterile filtration of viral vaccines and blood & plasma products

    Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.

    For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

    Product Information

    • Brand
      Sartobran® P