Sartocon® Cassette | PES | 1kDa | 0.7m² | E-Screen

Sartocon® PES Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable.

The polyethersulfone (PES) membrane provides:

  • High flux rates
  • Low protein binding
  • Stable across a broad pH range (1-14)
MWCO
Filtration Area
Channel Height
Item No.: 
3021460907E--SW
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Cassette | PES | 1kDa | 0.7m² | E-Screen
Sartocon® Cassette | PES | 1kDa | 0.7m² | E-Screen

Sartocon® PES Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable.

The polyethersulfone (PES) membrane provides:

  • High flux rates
  • Low protein binding
  • Stable across a broad pH range (1-14)
Item No.:
3021460907E--SW
Number of pieces
1

Overview

Specifications

Sartocon® and Sartocube® ultrafiltration cassettes deliver high-performance separation combined with easy handling across various applications. Our cassette design are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.

Our polyethersulfone (PES) membrane is well-established in the biotechnology and pharmaceutical industries.

  • High flux rates enable fast processing
  • Stable polymer with a broad pH range (1-14) and temperature tolerance
  • Minimal product loss due to low-adsorptive material

Available Screen Types

E-Screen:

More open screen geometry for high-viscosity solutions (>3cP) with lower pressure drops

ECO-Screen:

  • More narrow screen geometry for lower final viscosities (up to 3cP)
  • Enables efficient processing with lower pump capacities

Typical applications

  • Buffer exchange
  • Concentration or volume reduction

Applicable across a wide range of biopharmaceutical processes, including proteins (e.g. albumin), mAbs, vaccines, blood & plasma, nucleotides, cell & gene therapy, and more.

Compliance and quality

Sartorius TFF products comply with global regulatory and quality standards (see specification area) and are tested for integrity during final release.

Sartocon®& Sartocube® cassettes are ideally combined with Sartorius Sartocon® holders and Sartoflow® systems.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Channel Height
    E-Screen (High viscosity)
  • Filtration Area
    0.7 m²
  • Flow Channel Geometry
    Viscosity above 30 cp

General Specifications

  • Cassette Format
    Sartocon® Cassettes
  • Filter Class
    Ultrafilter

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Compound
    Silicone White (High chemical resistance)
  • Spacer
    • Polypropylene (PP)
    • Polyvinylidene fluoride (PVDF)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • MWCO
    1 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1