Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®

Single Pass TFF simplifies ultra- and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculations.
  • EFA: 0.2 m²
  • Cutoff: 30 kDa
  • Membrane: Hydrosart®
  • Connectors: Aseptiquik® S
Type
Price (USD)
$12,510.00
Item No.: 
3Q514459M1465902
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®
Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®
Single Pass TFF simplifies ultra- and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculations.
  • EFA: 0.2 m²
  • Cutoff: 30 kDa
  • Membrane: Hydrosart®
  • Connectors: Aseptiquik® S
Price (USD):
$12,510.00
Item No.:
3Q514459M1465902

Overview

Specifications

Single Pass TFF is capable of simultaneous concentration & diafiltration of an inflow process stream yielding a more efficient buffer exchange and the flexibility to tune the outflow rate & process conditions.

Single Pass Cassettes

The Sartocon® SP cassette is a self-contained closed processing device that is delivered irradiated to minimize biocontamination risk.

  • Single cassette with 3 stages in series for increased residence time and optimal clearance or contaminant removal
  • Conventional cassette format & holder technology for analogous handling and scale-up
  • Pre-flushed & gamma-irradiated
  • Available with ASEPTIQUIK® or Tri-Clamp connectors

Hydrosart® Membrane

The established Hydrosart® membrane is proven to function without loss of flux capacity for long (weeks) duration process use

Target Use

  • Ideally suited for continuous diafiltration of monoclonal antibodies
  • Process development for continuous and intensified processing
  • Preclinical | clinical trials

_____________________________________________________________

Your Gains Compared to Classic TFF

20x Uptime:Downtime

4x Volumetric Productivity

-60% Footprint and Power Consumption

-15% Buffer Usage

+50% Process Efficiency

_____________________________________________________________

The Sartorius Single Pass TFF Offering

Sartocon® SP cassettes are designed to be used with the Sartoflow® SP TFF system, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.

  • 3Q514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | AseptiQuik®
  • 3T514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp
  • SFSP-M-SYS Sartoflow® SP System
  • SFSP-M-TUSET Sartoflow® SP Complete Tubing Set
  • 3D540SQ01-01 Sartocon® Slice SC hydraulic Holder

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.2 m²

General Specifications

  • Filter Class
    Ultrafilter

Materials of Construction

  • Membrane Material
    • Polyethersulfone (PES)
    • Hydrosart®

Physicochemical Information

  • MWCO
    30 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Type
    Aseptiquik®