Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Software Applications
- ScalesNet-M Basic Module
ScalesNet-M Basic Module
ScalesNet-M basic moduley
- Article number:
- YSN03C
ScalesNet-M basic moduley
Overview
Specifications
Choose your Mass Metrology Equipment Software
ScalesNet-M, basic software from Sartorius for highly accurate mass determination.
ScalesNet-M meets all of the criteria for a modern mass standards laboratory in accordance with the international guidelines provided by the OILM and ASTM at the highest level.
ScalesNet-M has a modular design, making it easy to individualize and enhance its functionality as required.
ScalesNet-M checks, monitors, and controls the entire process in an accredited mass standards laboratory, from creating orders to printing the calibration certificates.
All calibration processes, changed, authorizations, and climatic conditions are recorded in full and archived in an SQL database.
Weighing data are automatically applied, corrected for air buoyancy, and calculated with all uncertainties to a highly accurate degree, and then saved in retraceable records.
ScalesNet-M monitors the entire test procedure in mass standards laboratories and provides printed test certificates as evidence that all accuracy requirements were observed.
ScalesNet-M is suitable for manual and fully automatic mass comparators from any manufacturer.
Almost any conventional climate data recording device can be connected.
Available languages:
The software is available in German, English, and other languages. Please contact us if another language is required.
Scope of Supply:
The YSN03C basic package contains 1 CD and one dongle with the following PC licenses:
1 x ScalesServer, SQL database
1 x ScalesMass, laboratory calibration
1 x ScalesDesk, administration
1 x ScalesPrinter, printer control
1 x ScalesPlan, data backup
1 x Hardlock (dongle)
5 x manual mass comparators can be connected
OIML M1, M2, M3, ASTM 5, 6, 7, NIST Handbooks F, Accept, Maint
Prerequisites:
- PC or laptop with a resolution of at least 1024 x 768, with Windows XP or Windows 7 and internet access for remote maintenance
- Local administrator rights on the PC
- PC connection cable for comparators
- Internet access for remote maintenance, training, and update service
Special Features:
- Weight calibration
- Creation and processing of customer orders and calibration jobs
- Calibration and adjustment of comparators
- Monitoring of calibration times
- Automatic syntactically correct printout of customer-specific bilingual calibration certificates
- Suitable for any weighing cycle (ABA, ABBA, A B1 B2… Bn A, SOP4,
SOP5, SOP7, SOP8)
- Plausibility test when standard set and comparator are selected. Test checks whether comparator and standard set are suitable for a particular class.
- Every tested weight receives a test report with all data collected during testing (standard weight, comparator used, temperature, humidity, air pressure, etc.)
- History of every tested weight can be viewed
- Automatic generation of inventory lists for comparators and standard weights used
Accessories:
PC cable for comparators YCC01-USBM2
License network YSN03NC
License: OIML F1, F2, ASTM 2, 3, 4 YSN03FC
License: OIML E1, E2, ASTM 0, 1 YSC03EC
License: mass comparison for E1 YSN03MC
License: susceptometer YSN03SC
Maintenance & update service YSN03XC
Training and software instruction YSN03YC
1 license for climate station YSN03CC
1 license for 5 manual comparators YSN03BC
1 license for 1 comparator with load alternator equipment YSN03AC
1 license for 1 robot or AMC1007 YSN03RC
1 license for ScalesMass, for laptop 1 user YSN03LC
1 license for ScalesDesk, for PC 1 administration YSN03PC
1 license for ScalesPrinter, printer YSN03DC
1 license for volumes & densities YSN03VC
Setup, installation,and training must be carried out by our specialist comparator technician from Germany.
Accessories Information
-
SoftwareAdd-On
Applications
-
ApplicationMass Calibration
Dimensions
-
Dimensions WxDxH139 x 197 x 26 mm
Product Information
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.