The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (229)

  • Single-use Researcher 12 100kD 0.5 mm
    Item no.
    SU10005RES12S3
    Filtration Area
    0.044 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Single-use Investigator 41 100kD 1.0 mm
    Item no.
    SU10010INV41S3
    Filtration Area
    0.51 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    100kD
  • Single-use mini Bioproducer 41 50kD 1.0 mm
    Item no.
    SU05010MPR41S3
    Filtration Area
    2.50 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    50kD
  • Single-use Explorer 24 50kD 1.0 mm
    Item no.
    SU05010EXP24S6
    Filtration Area
    0.0321 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    50kD
  • Single-use Investigator 24 300kD 0.5 mm
    Item no.
    SU30005INV24S3
    Filtration Area
    0.28 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Single-use Researcher 24 100kD 0.5 mm
    Item no.
    SU10005RES24S6
    Filtration Area
    0.094 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Single-use Explorer 24 300kD 0.5 mm
    Item no.
    SU30005EXP24S6
    Filtration Area
    0.0321 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Single-use Discover24 0.1µm 1.0 mm
    Item no.
    SU91010DIS24L6
    Filtration Area
    0.0107 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Single-use Explorer 12 50kD 1.0 mm
    Item no.
    SU05010EXP12S6
    Filtration Area
    0.0155 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    50kD
  • Single-use mini Bioproducer 12 100kD 0.5 mm
    Item no.
    SU10005MPR12S3
    Filtration Area
    0.61 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Single-use Investigator 12 100kD 0.5 mm
    Item no.
    SU10005INV12S3
    Filtration Area
    0.13 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Single-use Bioproducer 12 500kD 1.0 mm
    Item no.
    SU50010PRO12S3
    Filtration Area
    1.21 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    500kD
  • Single-use Researcher 41 300kD 0.5 mm
    Item no.
    SU30005RES41S3
    Filtration Area
    0.1716 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    300kD
  • Single-use Investigator 41 750kD 1.0 mm
    Item no.
    SU75010INV41S3
    Filtration Area
    0.51 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    750kD
  • Single-use Discover 12 3kD 1.0 mm
    Item no.
    SU00310DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    3kD
  • Results per page: | |

    Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm.

    The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

    • Self-contained units

    • No humectants

    • No pre-rinse required (glycerin free)

    • Ready to use

    • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Gamma irradiated

    • Cost efficiency