Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (7)

Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).Pure, clean, strong and easy to handleMaterial: platinum cured silicone suitable for pumping applicationLow extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing60 Shore A hardness, good tensile propertues and pump lifeTemperature range: from –60 °C to 200 °C (–76 °F to 392 °F)Printing of ID and OD dimensions on the tubing: facilitates tubing identificationThe low tack surface treatment significantly reduces surface friction for easier handlingSterilization: Gamma irradiation and autoclavePackaging: Primary and secondary PE packagingCertificate of Release: delivered with each order for traceabilityValidation Guide & Extractable Guide availableEuropean Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600USP 661; USP <381>; USP 88 Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Product Information

  • Brand
    Tuflux® SIL
´