Vivaspin® Endotest
Vivaspin® Endotest is an easy to use tool for fast and reliable endotoxin concentration, and removal of interfering substances prior to the LAL test. It is a centrifugal device which can handle volumes from 2 to 15 mL. Sample preparation for the LAL test typically takes only 20 minutes. Vivaspin® Endotest can be operated in any centrifuge accepting 50 mL conical bottom tubes.
Choose your product
Vivaspin® Endotest is a disposable, endotoxin free ultrafiltration device for endotoxin concentration and removal of interfering substances prior to the LAL test. The devices can be centrifuged in either a swing bucket or fixed angle rotor accepting 50 mL | 30 mm diameter conical bottom tubes. Due to the centrifugal design, multiple Vivaspin® Endotest devices can be used in parallel, minimizing hands-on-time. Vivaspin® Endotest is available with a 20 kDa MWCO cellulose triacetate membrane.
Avoid the need for depyrogenation before sample concentration
Increase your throughput by processing multiple samples in parallel
Simplify your workflow with the convenience of a familiar concentration protocol
Applications
-
ApplicationEndotoxin Concentration
-
Market
-
BioPharma
- Research
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area3.9 cm²
-
Overall Length116 mm
General Specifications
-
Maximum G-force Angle Rotor1,000 g
-
Maximum G-force Swing-out Rotor1,000 g
Materials of Construction
-
Concentrator Body/SleevePolycarbonate (PC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolycarbonate (PC)
-
Membrane MaterialCellulose Triacetate (CTA)
Physicochemical Information
-
MWCO20 kDa
Product Information
-
BrandVivaspin® Endotest
-
Device TypeCentrifugal
-
Pack Size12
-
Sample TypeEndotoxin
Volume
-
Dead Stop Volume30 µL
-
Hold-up Volume< 20 µL
-
Maximum Capacity, Fixed Angle Rotor12.5 mL
-
Maximum Capacity, Swing Bucket Rotor15 mL
-
Volume Range2 – 15 mL
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.