Filter by product attributes
Software (22)
Added to Shopping Cart
-
Biobrain® SuperviseProduct FamilyBiobrain ® Supervise enables a new standard in bioprocess data management and automation. Its capabilities for data acquisition, process trend monitoring, and recipe management and control make it an ideal tool for all up and down stream processes, no matter if you prefer single-use or reusable systems. Whether you want a non-qualified system for your PD facility or a qualified system that can meet your 21 CFR part 11 or Annex 11 needs we have deployment option sized for you.
-
Biobrain® Automation PlatformProduct FamilyBiobrain® is Sartorius automation platform designed to support a range of bioprocessing applications and workflows. It provides native connectivity to Biobrain® Supervise and can also integrate with third-party systems, including data historians, SCADA, and DCS platforms, enabling data acquisition and higher-level process integration.
The platform supports both conventional batch operations and advanced process strategies. Its functionality includes recipe-based process control, operator guidance for setup and execution activities, and support for integrated process monitoring and control capabilities.
Recipes can be developed through Sartorius services or created using the Biobrain® Recipe Editor software. Organizations can expand their capabilities over time by upgrading to Biobrain® Supervise, adding enhanced data management, cross-process analysis, visualization, and remote notification features.
Biobrain® is developed with a long-term lifecycle approach, enabling continuous enhancement of functionality, connectivity, and security. This supports evolving customer requirements and facilitates the adoption of future digital biomanufacturing and BioPharma 4.0 initiatives.
-
Biobrain® Operate powered by TulipProduct FamilyBiobrain® Operate is powered by Tulip—a leading no-code frontline operations platform. This integration empowers users to build, modify, and deploy digital workflows without traditional software development, accelerating innovation on the shop floor and enhancing agility in production environments.
This subscription provides access to a validated, compliant-ready version of the Tulip Frontline Operations Platform, specifically designed for use in regulated environments such as pharmaceuticals, biotechnology, and medical devices.
-
Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented.
Supervise engineers, which can create a ready-to-use Biobrain® Supervise recipe template for perfusion and concentrated fed-batch cell cultivation guided by on-screen instructions for Biostat STR® 50L, and Biostat® B-DCU 2L, 5L or 10L including:
S88 phases for bioreactor preparation, cell growth, production and product harvesting.
Automated algorithms for cell-density-based control of media and feed flow rates, cell bleed flow rates mixing, oxygen transfer and CO2 stripping and antifoam dosing (if applicable).
Optimized, scale-dependent control parameters.
Predefined alarm settings for early warning and timely mitigation of failure modes.
Comprehensive documentation.
Optional available qualification services.
-
Biobrain ® Supervise enables a new standard in bioprocess data management and automation. Its capabilities for data acquisition, process trend monitoring, and recipe management and control make it an ideal tool for all up and down stream processes, no matter if you prefer single-use or reusable systems. Whether you want a non-qualified system for your PD facility or a qualified system that can meet your 21 CFR part 11 or Annex 11 needs we have deployment option sized for you.
-
-
Biostat® STR, Biostat® B, Biostat® RM, Biostat® B-DCU, Biostat® B-DCU II, SIMCA®, SIMCA®-online, Ambr250, BioPAT® Flow, BioPAT® Fundalux, BioPAT® Pressure, BioPAT® Trace, BioPAT® Xgas, BioPAT® Viamass, Sartorius Stainless Steel Reactors
-
-
-
Biostat® STR, Biostat® B, Biostat® RM, Biostat® D-DCU, Biostat® B-DCU II, SIMCA®, SIMCA®-online, Ambr250, BioPAT® Flow, BioPAT® Fundalux, BioPAT® Pressure, BioPAT® Trace, BioPAT® Xgas, BioPAT® Viamass, Sartorius Stainless Steel Reactors
-
-
-
Audit trail, Connectivity Package, Electronic signature, GMP Compliance, User management
-
21 CFR p11, GAMP 5
-
Biobrain®
-
-
-
Biobrain® Operate powered by Tulip
-
Biobrain® Supervise, Biostat® STR (Biobrain), Biostat® RM (Biobrain), All Sartorius Balances, 3rd party balances supported, BioPAT® Xgas, BioPAT® Viamass, BioPAT® Trace, BioPAT® Fundalux, BioPAT® Flow, BioPAT® Pressure, BioPAT® Spectro, Biobrain® Control
-
Tulip RESTful API
-
-