- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- Ambr® Analysis Module (pH & BioPAT® Spectro Raman) Package
Ambr® 15 Analysis Module (pH & BioPAT® Spectro Raman) Package
Ambr® Analysis Module including pH and 'BioPAT® Spectro Raman' measurement options. Includes integration kit for Ambr® 15 Cell Culture Generation 2. Pricing valid for purchase and installation together with a new Ambr® system only.
- Article number:
- 001-8B71-P
- Piece
- 1
Ambr® Analysis Module including pH and 'BioPAT® Spectro Raman' measurement options. Includes integration kit for Ambr® 15 Cell Culture Generation 2. Pricing valid for purchase and installation together with a new Ambr® system only.
Overview
Specifications
Choose your BioPAT® Spectro Raman
Please note: Ambr® Analysis Module is suitable for use with animal cell or microbial media, but not for samples containing microcarriers/particulates, or very viscous (e.g. filamentous) samples. Suitable for use with mammalian fed-batch cell cultures and perfusion cultures up to at least 100 million cells/ml.
Required for operation of 'BioPAT® Spectro Raman in Ambr®', but excluded from scope of supply
- Spectrometer & BioPAT® Spectro Raman optical probe (must be purchased separately from Spectrometer provider e.g. Kaiser or Tornado)
- SIMCA licence, minimum version 16 (must be purchased separately from Sartorius)
- Win10 Ambr® control PC (for details please contact your local Sartorius Service team)
Disclaimer
- BioPAT® Spectro Raman has been tested with CHO cell cultures, but not microbial cultures
- Microbial applications of BioPAT® Spectro Raman are not supported
Includes:
- System Installation
- 12 month warranty and 1st year service and support package*
*With the 1st year service and support package you will have access to our dedicated support team.
It includes comprehensive reaction time commitment and preventive maintenance.
Applications
-
ApplicationCell Culture
-
UsageMulti-use
Features
-
Device/Instrument CompatibilityAmbr® 15 Cell Culture Gen. 2
Physicochemical Information
-
ConcentrationUp to 100 million cells/mL
Product Information
-
Brand
-
Ambr® 15
-
BioPAT® Spectro Raman
- Ambr® Analysis Module
-
Ambr® 15
-
Pack Size1