Liquid Filter Housings
Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.
Overview
Specifications
Choose your product
Products (32)
Added to Shopping Cart
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-
-
Single Round T-Type
-
150 °C (302 °F)
-
Liquid Filter Housing
-
10 bar (145 psi)
-
-