Narrow your results
Most used filters
Filter by product attributes
Normal Flow Filtration (2080)
Added to Shopping Cart
-
Sartopore® 2Product FamilyThe Sartopore® 2 family features sterilizing-grade filters with a high-performance double-layer Polyethersulfone membrane, supporting high throughput and broad chemical compatibility. Ideal for diverse applications, they enable scalability from R&D to full-scale production.
-
Sartopore® PlatinumProduct FamilyThe combined Sartopore® Platinum and Platinum HB family features advanced filtration technology with low adsorption and enhanced hydrophilicity, ensuring high product yield and efficient single-use processes across diverse applications. Additionally, HB variants offer an increased bubble point.
-
Midisart® 2000Product FamilyMidisart® 2000 is a compact filter for sterile air and gas filtration. With hydrophobic PTFE membrane, it ensures high airflow rates, ideal for lab purification and bioreactor venting. Compliant with USP standards, it offers reliable performance. Available in 0.2 µm and 0.45 µm for specific uses.
-
Sartopore® AirProduct FamilySartopore® Air filters feature a hydrophobic 0.2 µm PES membrane for sterile air filtration and efficient flow rates. Ideal for single-use applications like bioreactors and storage tank vents, they ensure reliable particle retention, meeting regulatory compliance in biopharmaceutical processes.
-
Sartopure® PP3Product FamilySartopure® PP3 polypropylene prefilters are designed for scalable particle retention and protection of downstream membrane filters across biopharmaceutical processes. Benefit from advanced filtration technology that ensures high throughput and robust performance under varying process conditions.
All-polypropylene construction provides broad chemical compatibility and a low extractables profile.
Advanced fleece material offers excellent particle retention and high throughput performance.
Full scalability from process development up to large-scale production
Low unspecific binding contributes to high product yield. -
Sartobran® PProduct FamilySartobran® P 0.2 and 0.45 µm filters feature cellulose acetate membranes for low adsorption and high product recovery. The 0.2 µm grade ensures sterilizing filtration, while the 0.45 µm grade excels in bioburden reduction. Scalable formats support diverse biopharmaceutical applications.
-
SartolonProduct FamilyThe Sartolon family features sterilizing-grade filters with a unique nylon membrane, providing high throughput and chemical compatibility. Ideal for diverse applications, they support scalability from R&D to full-scale production.
-
Sartofluor®Product FamilySartofluor® GA & LG filters provide sterile filtration with a hydrophobic 0.2 µm PTFE membrane, perfect for air, gas, and solvent applications. They ensure process security, meet industry standards, and endure multiple sterilization cycles, making them versatile for biopharmaceutical use.
-
Sartoclean®Product FamilySartoclean® CA and GF prefilters use cellulose acetate layers for effective particle, colloid, and bioburden reduction. They provide high throughput and low adsorption, ensuring high product recovery and efficient processing from development to production.
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatT-Style Maxicaps®Sterilization MethodAutoclavable & Gamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Article numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.6 m² / 6.5 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPriceArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
-
Article numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbPriceArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodGamma IrradiatableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbArticle numberFilter Sizesize 0 (0.45 m² / 4.8 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose Barb