BioPAT® Spectro UV
Unlocking the Potential of Single-Use Inline UV Absorbance
Monitoring for Flexibility and Performance
The BioPAT® Spectro UV family offers a new perspective on UV light absorbance measurements in single-use biomanufacturing processes. Unlike most of the alternatives on the market, which restrict the absorbance values to discrete wavelengths, BioPAT® Spectro UV makes the entire light absorbance spectrum between 190 nm and 390 nm continuously available.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
The BioPAT® Spectro UV solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. It is then connected to the probe head with a simple and reliable fixing mechanism. The light fiber cables forward the light from and back to the spectrometer, which also performs preliminary signal treatment. Optionally, a BioPAT® Spectro UV Calibration Pipe and target molecule solutions of known concentration can be used to create a calibration curve | model that correlates the absorption signal | spectra to the analyte concentration.
Full spectrum (190–390 nm):
The appropriate wavelength is continuously available for diverse target molecules and process steps:
- Performance: Low quantification limits without compromising the linear quantification range
- Scalable and flexibl solution: The hardware remains consistent across single-use component sizes, eliminating the need for pre-configuration
- Powered by SIMCA®: When univariate data is not enough, advanced multivariate models can be generated and uploaded to the system
Product Information
-
BrandBioPAT® Spectro UV