Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (33)

  • Single round Housing T-Type
    Item no.
    8PJ28073300767LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Mini Housing T-Type
    Item no.
    7M19LEN00162
    Type
    Air | Gas Filter Housing
    Filter Housing Type
    Mini T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073300768LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    7S11LEN00138
    Type
    Air | Gas Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073320769LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073330767LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Mini Housing In-Line
    Item no.
    7M19LEN00040
    Type
    Liquid Filter Housing
    Filter Housing Type
    Mini In-Line
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073330768LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    7S12LEN00138
    Type
    Air | Gas Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073320768LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073300770LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073310771LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073320767LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073320771LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Single round Housing T-Type
    Item no.
    8PJ28073300772LZ
    Type
    Liquid Filter Housing
    Filter Housing Type
    Single Round T-Type
    Maximum Allowable Working Temperature
    150 °C (302 °F)
    Maximum Operating Pressure
    10 bar (145 psi)
  • Results per page: | |

    Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.

  • Removable Filter Housing Heaters
    Item no.
    M_Removable_Heaters

    Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

    • Bioprocessing and Pharmaceutical Process Fluids
    • Fermentation
    • Product Recovery
    • Water for Injection
    • Filtration and Purification Processes
    • Skidded Systems
    • Tanks and Vessels

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

  • Sartopure® PP2
    Item no.
    M_Sartopure

    The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

  • Sartopore® Platinum
    Item no.
    M_Sartopore_Platinum

    Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.

  • Sartopore® 2
    Item no.
    M_Sartopore_2

    Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.