Narrow your results
Most used filters
Filter by product attributes
Research & Process Development (506)
Added to Shopping Cart
-
Biostat® RMProduct FamilyThe Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train
-
Ambr® 250 High ThroughputProduct FamilyAmbr® 250 High Throughput is a multi-parallel bioreactor system that accelerates process development and characterization timelines and reduces costs. It provides efficient scale-down capabilities to rapidly explore a wide range of conditions and strains with scalability to larger bioreactors.
-
Ambr® 250 ModularProduct FamilyThe Ambr® 250 Modular is a cutting-edge benchtop bioreactor system designed for parallel microbial and cell culture in 100-250 mL single-use vessels. This system offers easy setup, fast turnaround, and scalability, making it ideal for research, process development, and process optimization. For microbial applications, optional exhaust gas analysis of O2 and CO2 is available.
-
Ambr® 15 Cell CultureProduct FamilyThe Ambr® 15 Cell Culture System is an automated, high throughput microbioreactor for cell culture. It features single-use Ambr® microbioreactor vessels, enabling fast turnaround and easy setup for process development and optimization in R&D environments.
-
Flexsafe® RMProduct FamilyThe bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.
-
Mycap® CCX for Cell ExpansionProduct FamilyMycap® CCX Cell Expansion System turns standard Erlenmeyer flasks into closed, pump-ready culture vessels. Feed, inoculate and sample outside a laminar flow cabinet without ever removing the cap.
Gas-exchange cartridge keeps O₂/CO₂ in balance.
Integral tubing supports sterile fluid transfer.
Quickseal® for clean line removal.
Supplied ready to use on 125 - 3000 mL flasks. -
Univessel® SUProduct FamilyThe Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
-
Univessel® GlassProduct FamilyThe Univessel® Glass is a versatile cultivation vessel designed for all Biostat® benchtop bioreactors, available in 1 L, 2 L, 5 L, and 10 L volumes. Its innovative design ensures compatibility with existing probes and accessories, offering reliability, ease of use, and enhanced configurability for diverse bioprocessing needs.
-
Biostat® BProduct FamilyThe Biostat® B is a versatile benchtop bioreactor for R&D, offering flexible single or twin configurations and a wide range of glass (Univessel® Glass – 1, 2, 5 and 10 L) and single-use vessels (Univessel® SU 2 and 10 L).
It supports batch, fed batch and continuous processes for microbial, cell culture and vaccine applications. With intuitive touch screen control, advanced aeration and automated pH/DO regulation, Biostat® B delivers reliable, reproducible results. Integrated software tools simplify monitoring, data analysis and reporting, helping you accelerate development while reducing hands-on time.
-
Ambr® Analysis ModuleProduct FamilyThe Ambr® Analysis Module provides add-on capability for automated measurement of pH for Ambr® 15 and Ambr® 250 High Throughput bioreactors.
-
Biostat® B-DCUProduct FamilyThe Biostat® B-DCU is a fully integrated bioreactor for advanced process optimization and characterization in biotech and biopharma. It connects seamlessly to interchangeable Univessel® Glass (1, 2, 5 and 10 L) and Univessel® SU stirred-tank vessels, covering microbial and cell culture applications.
Up to six independently controlled supply towers save bench space. Intelligent mass flow aeration, BioPAT® sensors and Biobrain® Supervise software ensure precise, scalable control and compliant data management.
-
-
Biostat® RM
-
Cell Culture, Microbial Fermentation
-
Optical pH, Optical DO, BioPAT® Viamass, BioPAT® Trace, Temperature
-
-
-
Article numberNumber of Bioreactor Vessels24Temperature RangeStandard (33°C - 40°C)Price
-