Drive Units for Pro Mixer
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of mixing parameters, a user-friendly touchscreen interface, and the ability to manage multiple Palletank® for Mixing units.
Overview
Specifications
Choose your product
Products (7)
Added to Shopping Cart
-
Remote-control cable for the Sartorius Pro Mixer Drive Unit.
Enables external start/stop and speed setting.
Carries analog (4–20 mA / 0–10 V) and digital I/O signals.
Shielded design minimises electrical noise.
5 m length with pre-assembled M12 connectors. -
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.