UniSart® Microarray Slides, 16 Pads Format

Top Features of UniSart® Microarray Slides

  • High protein binding capacity per μm²
  • High signal-to-noise ratio (> 50) at very low protein concentrations (pg-fg)
  • Extremely low autofluorescence
  • Perfect spot geometry due to homogeneous surface
  • Stable preservation of native protein conformation
  • Compatible with all microarray spotters and scanners

Top Applications for UniSart® Microarray Slides

  • Direct protein arrays
  • Forward antigen or antibody capture arrays
  • Reverse phase protein microarrays
  • Functional protein microarrays
Pack Size
Article number: 
2UNY0GW00600616B
*Custom/bulk order quotes are provided within 24 hours of request.
UniSart® Microarray Slides, 16 Pads Format
UniSart® Microarray Slides, 16 Pads Format

Top Features of UniSart® Microarray Slides

  • High protein binding capacity per μm²
  • High signal-to-noise ratio (> 50) at very low protein concentrations (pg-fg)
  • Extremely low autofluorescence
  • Perfect spot geometry due to homogeneous surface
  • Stable preservation of native protein conformation
  • Compatible with all microarray spotters and scanners

Top Applications for UniSart® Microarray Slides

  • Direct protein arrays
  • Forward antigen or antibody capture arrays
  • Reverse phase protein microarrays
  • Functional protein microarrays
Item No.:
2UNY0GW00600616B
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Unisart® Microarray Slides are coated with a thin microporous nitrocellulose membrane and are widely used in many high-throughput proteomic analyses as well as new multiparametric IVD assays.

One box contains either 5 or 25 Unisart® Microarray Slides, each with 16 nitrocellulose pads of 6 mm x 6 mm.

All Unisart® Microarray Slides are subjected to a 100% visual inspection to ensure a defect-free surface and thus reliable and reproducible results.

Applications

  • Market
    Pharma/Biotech

Compliance Information

  • Quality Standards
    100 % visual check

Dimensions

  • Glass Slide
    1 mm x 75,6 mm x 25,0 mm
  • Membrane Pad
    6 mm x 6 mm
  • Membrane Thickness
    13 µm

General Specifications

  • Pad Format
    16 Pads

Materials of Construction

  • Backing
    Glass
  • Glass Material
    Borosilicate (microscope slide format)
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Pack Size
    5 slides

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.