Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (26)

Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.

Applications:

The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).

Benefits:

The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.

  • High speed host cell protein removal up to 30 bed volumes/ min
  • Aggregate removal

Easy to use:

  • Plug and play devices from 0.08 ml to 5 l
  • Can be used like a filter
  • Flow rate up to 30 bed volumes/min
  • Disposable or re-usable

Product Information

  • Brand
    Sartobind® S
  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.