Celsius® CFT Logistic Accessories

Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (15)

A qualified shipping solution is offered as part of the Celsius® CFT platform.

Celsius® CFT Logistic Accessories includes:

  • Celsius® Pak Frames
  • Transfer Carts
  • Celsius® Shippable Storage Module (SSM)
  • Celsius® SSM shipper
  • SSM Insulated Cover
  • SSM Trolley
  • SM100 - Storage Module
  • SM100 Trolley
  • Adaptor, Freezer Storage
  • Celsius® Pak 1L & 2L Carrier
  • Filling Station Insert
  • Celsius® Single-Unit Shipper

Maximum Product Security

  • Celsius® Paks are secured in structural frames for robust handling, even at low temperatures, as proven through extensive functional qualification.
  • Control of the entire process logistics from filling to dispensing, including frozen transport, enables easy and reliable management of large frozen volumes.

Process Flexibility

  • Decouple process steps to provide high manufacturing flexibility.
  • Increase capacities: extend product shelf-life, enable batch processing, easily transfer between DS & DP sites, facilitate management of multi-product facilities.
  • Optimize overall process time with fast freeze and thaw processes

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

Product Information

  • Brand
    Celsius® CFT
  • Celsius® FT100
    Item no.
    Celsius_FT100

    Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.

  • Celsius® Pak
    Item no.
    M_Celsius_Pak

    Celsius® CFT is an industry-leading platform technology that controls freezing and thawing rates to minimize cryo-concentration in biopharmaceutical products.

    This platform ensures substances are well-protected and offers flexibility by processing up to 100L in single-use Celsius® Paks.

  • Celsius® FS16 Filling Station
    Item no.
    Celsius_FS16

    The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.