Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartoflow® 150 Single-Use Flow Kits
Sartoflow® STD 150 - Feed
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
- Faster change-over between different products
- More efficient and productive system use
- Increased facility flexibility
- Increased productivity per sqm manufacturing space
Key Features of the System
- Flexibility to run various types of TFF modules and cassettes
- Designed to generate scalable data for use in small-scale production and process development
- Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Type
- Item No.:
- 7442-1057A
Sartoflow® STD 150 - Feed
The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:
- Faster change-over between different products
- More efficient and productive system use
- Increased facility flexibility
- Increased productivity per sqm manufacturing space
Key Features of the System
- Flexibility to run various types of TFF modules and cassettes
- Designed to generate scalable data for use in small-scale production and process development
- Reliable scale-up to larger scale SUTFF systems
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Overview
Specifications
Choose your Sartoflow® 150 SU Flow Kits
Single-Use Flow Kit for the Sartoflow® 150 System
The complete Sartoflow® 150 flow kit contains the following products:
- Sartoflow® STD 150 - Feed (7442-1057A)
- Sartoflow® STD 150 - Diafiltration (7442-1057F)
- Sartoflow® STD 150 - Retentate (7442-1057C)
- Sartoflow® STD 150 - Permeate 1/2 (7442-1057D)
- Sartoflow® STD 150 - Permeate 2/2 UV (7442-1057J)
- Optional Sartoflow® STD 150 - 10 L Bag (7442-1057K)
Standards for the Sartoflow® 150 Single-Use Flow Kits
- Manufactured in a controlled environment (Class 7 in operation according to ISO 14644) under a quality system certified according to ISO 9001
- Feature components tested for biocompatibility and certified according to USP <88>
- Feature components certified as TSE | BSE-free
- Manufactured according to a validated assembly process Supplied
Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.
Applications
-
Application
-
Diafiltration
-
Ultrafiltration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Diafiltration
-
Application Area
-
Vaccines
-
Monoclonal antibody production
- Recombinant protein production
-
Vaccines
-
Process StepProcess Development
Connections (Physical)
-
Connector(s)MPC
Dimensions
-
Tube Size (ID – OD)3/8” (9.6 mm)
Features
-
ReusableNo
General Specifications
-
Additional Product Specifications
-
Pressure sensor
- Temperature sensor
-
Pressure sensor
-
TubingPlatinum-cured silicone, reinforced in high-pressure sections
Materials of Construction
-
Connector MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone
Product Information
-
BrandSartoflow®
-
Packagingdouble bagged
-
TypeFeed
Sterility/Purity
-
Sterilization MethodGamma irradiation