Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sartoflow® 150 SU Flow Kits

The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:

  • Faster change-over between different products.
  • More efficient and productive system use.
  • Increased facility flexibility.
  • Increased productivity per sqm manufacturing space.

Key Features of the System

  • Flexibility to run various types of TFF modules and cassettes.
  • Designed to generate scalable data for use in small-scale production and process development.
  • Reliable scale-up to larger scale SUTFF systems

Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 150 SU Flow Kits
Sartoflow® 150 SU Flow Kits

The Sartoflow® 150 single-use TFF flow kit for use with the Sartoflow® 150 system:

  • Faster change-over between different products.
  • More efficient and productive system use.
  • Increased facility flexibility.
  • Increased productivity per sqm manufacturing space.

Key Features of the System

  • Flexibility to run various types of TFF modules and cassettes.
  • Designed to generate scalable data for use in small-scale production and process development.
  • Reliable scale-up to larger scale SUTFF systems

Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.

Item No.:
Sartoflow_150_SU_Flow_Kits_1

Overview

Specifications

Choose your product

Filter by product attributes

Products (6)

Single-Use Flow Kit for the Sartoflow® 150 System

The complete Sartoflow® 150 flow kit contains the following products:

  • Sartoflow® STD 150 - Feed (7442-1057A)
  • Sartoflow® STD 150 - Diafiltration (7442-1057F)
  • Sartoflow® STD 150 - Retentate (7442-1057C)
  • Sartoflow® STD 150 - Permeate 1/2 (7442-1057D)
  • Sartoflow® STD 150 - Permeate 2/2 UV (7442-1057J)
  • Optional Sartoflow® STD 150 - 10 L Bag (7442-1057K)

Standards for the Sartoflow® 150 Single-Use Flow Kits

  • Manufactured in a controlled environment (Class 7 in operation according to ISO 14644) under a quality system certified according to ISO 9001
  • Feature components tested for biocompatibility and certified according to USP 88
  • Feature components certified as TSE | BSE-free
  • Manufactured according to a validated assembly process Supplied

Disclaimer: Please note that the Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use system. Sartoflow®150 flow kits remain available.

Applications

  • Application
    • Diafiltration
    • Ultrafiltration
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • DNA Concentration
    • Antibody Purification
    • Desalting
    • Buffer Exchange
    • Protein Concentration
    • Single Use Processing
  • Application Area
    • Vaccines
    • Monoclonal antibody production
    • Recombinant protein production
  • Process Step
    Process Development

Connections (Physical)

  • Connector(s)
    MPC

Dimensions

  • Tube Size (ID – OD)
    3/8” (9.6 mm)

Features

  • Reusable
    No

General Specifications

  • Additional Product Specifications
    • Pressure sensor
    • Temperature sensor
  • Tubing
    Platinum-cured silicone, reinforced in high-pressure sections

Materials of Construction

  • Connector Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone

Product Information

  • Brand
    Sartoflow®
  • Packaging
    Double bagged

Sterility/Purity

  • Sterilization Method
    Gamma irradiation