Virosart® HC is optimized for robust and high capacity virus filtration of blood and plasma derivatives, ensuring efficient viral clearance. Available in various device formats, including cartridges and capsules, it achieves significant logarithmic reduction values, maintaining process integrity in biopharmaceutical manufacturing.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HC
Virosart® HC

Virosart® HC is optimized for robust and high capacity virus filtration of blood and plasma derivatives, ensuring efficient viral clearance. Available in various device formats, including cartridges and capsules, it achieves significant logarithmic reduction values, maintaining process integrity in biopharmaceutical manufacturing.

Item No.:
M_Virosart_HC

Overview

Specifications

Choose your product

Products (2)

The Virosart® HC filters are used in the biopharmaceutical industry to ensure the protection and purity of products by removing viruses from process fluids. Virosart® HC product family is designed specifically to meet the diverse needs of blood and plasma applications, from laboratory research to large-scale manufacturing. They are designed to provide robust performance and high virus retention while maintaining product yield and process efficiency.

Key Features

  • Membrane Technology: The surface-modified highly hydrophilic polyethersulfone (PES) membrane is engineered to reduce protein interactions and allow processing feed streams containing hydrophobic protein species.
  • High Virus Retention: Achieves significant logarithmic reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
  • Efficient Process Integration: Designed for seamless integration into existing single use and stainless steel facilities, minimizing downtime and optimizing workflow.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Device Formats: Available in Minisart®, T-Style Maxicaps® and Cartridges.
  • Integrity Testing: Reliable integrity testing using Sartocheck® technology. Furthermore, each unit is integrity tested (except non-IT tested version of Minisart®) and complies with industry standards, ensuring reliability and performance.
  • Operating Parameters:
    Filtration pressure: Max. 5.0 bar (72.5 psi) at 20°C; 0.2 bar (2.92 psi) at 121°C
    Reversed filtration pressure: Max. 0.05 bar (0.725 psi) at 20°C

Ordering Information

  • Cartridge Options: Multiple sizes; autoclavable and steamable
  • Maxicaps®: Various membrane areas
  • Midicaps® & Capsules: Sanitary connectors for easy installation

Applications

  • Application
    Blood and Plasma

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HC