Pressure Safety Device for Maxicaps® MR

The Pressure Safety Device for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies ensures protection during filter integrity tests and system emptying, managing overpressure.

  • Essential for filter integrity testing.
  • Protects against overpressure damage
  • Positioned between air filter and integrity tester/compressed air connection.
  • Tri-clamp connector ensures seamless integration to all Maxicaps® MR Gen. 2 configurations
Article number: 
26787---PS
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Pressure Safety Device for Maxicaps® MR
Pressure Safety Device for Maxicaps® MR

The Pressure Safety Device for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies ensures protection during filter integrity tests and system emptying, managing overpressure.

  • Essential for filter integrity testing.
  • Protects against overpressure damage
  • Positioned between air filter and integrity tester/compressed air connection.
  • Tri-clamp connector ensures seamless integration to all Maxicaps® MR Gen. 2 configurations
Item No.:
26787---PS

Overview

Specifications

The Pressure Safety Device for Maxicaps® MR Gen. 2 is designed to protect Large Scale Single-Use Filtration Assemblies during critical operations such as filter integrity testing and system emptying. This device manages an overpressure of >2.5 bar with an additional safety tolerance of 0.5 bar.

Placed between the air filter and the filter integrity tester or compressed air connection, it ensures system protection against potential damage. The inclusion of a tri-clamp connector facilitates easy and secure attachment to the air filter, streamlining the setup process and enhancing operational efficiency.

Key Advantages:

  • Overpressure Management: Protects large-scale single-use filtration assemblies during high-pressure operations.
  • Versatility: Suitable for all Maxicaps® MR Gen. 2 configurations.
  • Easy Integration: Tri-clamp connector simplifies connection processes.