Product with Item No. BPL0301 is not available in your country.

BioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production

    Non-invasive, ultrasonic flow measurement
    World’s most accurate single-use ultrasonic flow clamp-on
    Available for tube diameters ranging from ¼“ to 1“ ID.
    Independent of fluid viscosity and system pressure
    Temperature compensation from 4 – 37 °C

The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Flow
BioPAT® Flow

BioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production

    Non-invasive, ultrasonic flow measurement
    World’s most accurate single-use ultrasonic flow clamp-on
    Available for tube diameters ranging from ¼“ to 1“ ID.
    Independent of fluid viscosity and system pressure
    Temperature compensation from 4 – 37 °C

The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.

Item No.:
BioPAT_Flow

Overview

Specifications

Choose your product

Filter by product attributes

Products (15)

The in-line flowmeters of the BioPAT ® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube. BioPAT ® Flow can be used both as real-time flowmeters and volume totalizers. The sensors of the BioPAT ® Flow family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Flow sensors are the world’s only ultra sonic flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the pipe. This innovation comes with several advantages.

    higher accuracy then measurements on tubes through optimized coupling, rigid material and a straight flow path
    higher reproducibility, other than tubes, the flow pipes do not have deviations in their wall thickness, which enhances the reproducibility of the measurement
    High chemical resistance compatible with ADC applications.
    Pressure independence. Measurement is highly independent of pressure changes as the rigid flow pipe material doesn’t expand or collapse. High pressure applications with up to 5 bar(g) are possible
    Versatile applications. The flow pipes can be connected to all types of tubes with a certain inner diameter, even to reinforced tubing tubes. Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used.
    Clearly defined measurement position as the flow pipe is integrated at a defined position in the tube system. This reduces the risks of operator errors and lower accuracy due to incorrect .
positioning.

Product Information

  • Brand
    BioPAT® Flow