BioPAT® Flow - Accurate and Flexible Flow Measurement from Process Development to Commercial Production

  • Non-invasive, ultrasonic flow measurement
  • World’s most accurate single-use ultrasonic flow clamp-on
  • Available for tube diameters ranging from ¼“ to 1“ ID.
  • Independent of fluid viscosity and system pressure
  • Temperature compensation from 4 – 37 °C

The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.

Choose your product

Filter by product attributes

Products (13)

The in-line flowmeters of the BioPAT ® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube. BioPAT ® Flow can be used both as real-time flowmeters and volume totalizers. The sensors of the BioPAT ® Flow family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Flow sensors are the world’s only ultra sonic flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the pipe. This innovation comes with several advantages.

  • higher accuracy then measurements on tubes through optimized coupling, rigid material and a straight flow path
  • higher reproducibility, other than tubes, the flow pipes do not have deviations in their wall thickness, which enhances the reproducibility of the measurement
  • High chemical resistance compatible with ADC applications.
  • Pressure independence. Measurement is highly independent of pressure changes as the rigid flow pipe material doesn’t expand or collapse. High pressure applications with up to 5 bar(g) are possible
  • Versatile applications. The flow pipes can be connected to all types of tubes with a certain inner diameter, even to reinforced tubing tubes. Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used.
  • Clearly defined measurement position as the flow pipe is integrated at a defined position in the tube system. This reduces the risks of operator errors and lower accuracy due to incorrect .
positioning.

Product Information

  • Brand
    BioPAT® Flow