Enhance your Ambr® 250 Modular System with our range of consumables. Designed for easy setup and fast turnaround, these consumables ensure seamless operation and optimal performance of your bioreactor for cell culture and microbial processes.

Ambr® 250 Modular vessels are essential for the operation of the system. Additional consumables are available to ensure its smooth operation and optimal performance.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 Modular Consumables
Ambr® 250 Modular Consumables

Enhance your Ambr® 250 Modular System with our range of consumables. Designed for easy setup and fast turnaround, these consumables ensure seamless operation and optimal performance of your bioreactor for cell culture and microbial processes.

Ambr® 250 Modular vessels are essential for the operation of the system. Additional consumables are available to ensure its smooth operation and optimal performance.

Item No.:
M-ambr-250-modular-consumables

Overview

Specifications

Choose your product

Products (6)

  • Couldn’t find the product you need?

The Ambr® 250 Modular System is supported by a wide range of consumables designed to enhance the functionality and performance of your bioreactor setup. These consumables are essential for ensuring the seamless operation of your Ambr® bioreactor vessel, providing the tools needed for efficient and effective bioprocessing.

Vessels

The bioreactor vessels are available in several configurations to suit different applications. Each pack contains 2 irradiated bioreactor vessels. The mammalian vessels (Part No. 001-2A23) are designed for bioreactor for cell culture, featuring dual pitch-blade impellers and integrated probes for dissolved oxygen and pH monitoring. For microbial processes, the microbial vessels (Part No. 001-2A13) are ideal, equipped with dual Rushton impellers and integrated sensors. .. Additionally, low-shear vessels (Part No. 001-2A33) featuring a single elephant-ear impeller, and no baffles, are perfect for gentle mixing such as in advanced therapy / regenerative medicine applications using cells such as T-Cells, MSCs, hPSCs and including resuspension of microcarriers or aggregates.

Protective covers are essential for maintaining the integrity of your Ambr® vessel. Dust covers protect your microbioreactor vessel from contaminants, ensuring a clean working environment. Light protection covers shield your mini reactor from light exposure.

Gas Filters

Gas filters are crucial for ensuring clean gas flow in your automated bioreactor. Minisart® SRP25 filters protect the aeration module from particles, with each pack containing 50 unsterile filters. For larger setups, Midisart® 2000 filters provide robust protection, with each pack including 100 unsterile filters.

Maintenance and Cleaning Kits

Maintenance kits are designed to keep your mini bioreactor in top condition. The septum caps kit (Part No. 001-2A40) includes eight irradiated caps for easy maintenance of your bioreactor vessels. Additionally, a comprehensive cleaning kit comprising suitable cleaning agents ensures thorough and efficient cleaning of your bioreactor system.

These consumables are designed for quick and easy setup, ensuring minimal downtime and fast turnaround for your bioprocessing operations. With integrated sensors and advanced monitoring capabilities, these consumables provide precise control over critical parameters, supporting process optimization bioreactor and media optimization bioreactor applications.

Constructed from high-quality materials, these consumables are designed to withstand the rigors of bioprocessing, ensuring long-lasting performance and reliability.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization
  • Process Step
    Upstream Process Optimization

Product Information

  • Brand
    Ambr® 250 Modular