Choose your product

  • Shop
  • Chromatography

Narrow your results

Most used filters

Filter by product attributes

Chromatography (570)

  • Sartobind® Rapid A

    Product Family

    Sartobind® Rapid A

    Sartobind® Rapid A is provided as ready-to-use devices which will be fully utilized within a single batch and afterwards disposed:

    >150 g/L*h productivity
    >30 g/L DBC 10% at 12 sec RT
    Average cycle times of only 10-15 min

    Show all Products
  • Resolute® RCC MU

    Product Family

    Resolute® RCC MU

    The Resolute® RCC MU is a liquid chromatography system intended for small scale production and process development in purification of Biomolecules.

    Show all Products
  • Resolute® BioSC

    Product Family

    Resolute® BioSC

    The Resolute® BioSC platform is a chromatography system designed to purify biologics (mAbs, recombinant proteins, blood factors…) from the process development to Commercial Manufacturing scale. We have embedded specific features into the BioSC Platform enabling batch, multiple multi-column processes (parallel batch, continuous chromatography) or multi-step integration resulting in Process Intensification.

    Show all Products
  • Resolute® Prochrom

    Product Family

    Resolute® Prochrom

    From development to commercial phase
    Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.

    Efficiency & Scalability: A complete range from lab to industrial scale
    Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
    High standards of design

    Show all Products
  • Resolute® BioSMB Platform

    Product Family

    Resolute® BioSMB Platform

    Single-Use Multi-Column Chromatography

    Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

    Easily scalable single-use platform
    Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
    Up to 80% reduction in resin volumes and costs

    Show all Products
  • StreamLink® CC 15

    Product Family

    StreamLink® CC 15

    The high throughput clarification and/or purification system processes 24-48 cell culture samples of 5-15 mL in as little as 2 hours. It controls and simplifies reproducible processes steps. Save time and reduce FTE through the fully automated walk-away solution with integrated error recovery.

    Show all Products
  • CIM® Monolithic Well Plates

    Product Family

    CIM® Monolithic Well Plates

    CIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules such as viruses, nucleic acids, exosomes, bacteriophages, etc.

    Available in:


    24-well or 96-well plate design
    Varied monolith volumes
    Wide range of CIM® chemistries

    Show all Products
  • CIMmultus®

    Product Family

    CIMmultus®

    CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
    Without the need for column packing, CIMmultus® columns are ready for use out of the box.

    Available in:


    Varied monolith volumes
    Wide range of CIM® chemistries
    Differing channel sizes

    Show all Products
  • CIMac™

    Product Family

    CIMac™

    CIMac™ Analytical Columns combine all elaborate characteristics of CIM monoliths at analytical scale and are your perfect tool for analysis and control of manufacturing processes, ideal for process analytical technology (PAT). Designed for fast and reproducible HPLC monitoring and quantitation of proteins, viruses, pDNA, and other large biomolecules, they allow you to achieve rapid, high-resolution and flow-independent separations in a matter of minutes.

    Show all Products
  • Sartobind® Phenyl

    Product Family

    Sartobind® Phenyl

    Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

    Show all Products
  • Sartobind® Q

    Product Family

    Sartobind® Q

    Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

    Show all Products
  • Sartobind® S

    Product Family

    Sartobind® S

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    Show all Products
  • CIMmultus® DEAE 8000 mL cGMP Compliant (6 μm)
    Item no.
    931.5114-6
    Bed Volume
    8000 mL
    Column Tube Length
    410 mm
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Application
    Preparative Applications
  • CIMmultus® C4 HLD 8000 mL Monolithic Column (2 μm)
    Item no.
    1011.8136-2
    Bed Volume
    8000 mL
    Column Tube Length
    410 mm
    Ligand
    C4 HLD (hydrophobic, butyl – high ligand density)
    Application
    Preparative Applications
  • CIMmultus® Oligo dT18 (C12 Linker) 40 mL cGMP (2 μm)
    Item no.
    914.1219-2
    Bed Volume
    40 mL
    Column Tube Length
    55 mm
    Ligand
    Oligo dT18 coupled to CDI-activated matrix, C12 Linker
    Application
    Preparative Applications
  • Results per page: | |