Disposable Gelatine Membrane Filters, Diameter 80mm, triple packed, Pack Size 10
Diameter 80 mm, 3-Fold Label on Inner Bag, Pack Size 10
Diameter 80mm, 3 Fold, Pack Size 10
In conjunction with the MD8 air samplers, our Gelatin Filters are used for the collection of airborne microbes and viruses. These individually and sterile-packaged membranes guarantee reliable and accurate results.
Top Features of Gelatine Membrane Filters
- Absolute retention rate (99.9995% for Bacillus subtilis niger, 99.94% for T3 phages)
- Truly continuous environmental monitoring (16 cubic meters sampled over 8 hours) with no adverse impact on the viability of sampled microorganisms
- Water-soluble
Popular Applications for Gelatine Membrane Filters
- Environmental monitoring or microbial air monitoring
- Virological sampling
- Price (USD):
- $161.00
- Item No.:
- 17528--80----BZD
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Gelatine Membrane Filters
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.