Resolute® BioSMB Platform

Single-Use Multi-Column Chromatography

Resolute® BioSMB PD and BioSMB 80|350 chromatography systems are designed to purify biologics from process development to commercial manufacturing scale.

  • Easily scalable single-use platform
  • Harmonized good manufacturing practice (GMP)-ready software across the entire Resolute® BioSMB platform
  • Up to 80% reduction in resin volumes and costs

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (3)

  • Resolute® BioSMB 350 for UL
    Item no.
    BIOSMB-PRO-350-UL
    Volume
    30 – 350 L/h
    Application Area
    Clinical manufacturing, Commercial manufacturing
    Line Voltage
    208 VAC 50 | 60 Hz
    Power Requirements
    32A – 15kW
  • Resolute® BioSMB 350 for CE
    Item no.
    BIOSMB-PRO-350-CE
    Volume
    30 – 350 L/h
    Application Area
    Clinical manufacturing, Commercial manufacturing
    Line Voltage
    400 VAC 50 | 60 Hz
    Power Requirements
    32A – 15kW
  • Resolute® BioSMB Additional 350 Pump Module
    Item no.
    BIOSMB-PRO-350-PUM
    Volume
    30 – 350 L/h
    Application Area
    Clinical manufacturing, Commercial manufacturing
  • The Resolute® BioSMB PD and BioSMB 80|350 systems are multi-column chromatography systems designed to increase the efficiency and productivity of fed-batch, intensified fed-batch, and perfusion processes during chromatography unit operations. Multi-column chromatography (MCC) using Resolute® BioSMB reduces resin usage by up to 80% without impacting critical chromatography processes. This presents a significant saving on operational expenditure, particularly when considering affinity capture steps.

    Applications

    • Application
      • mAB Production  
      • Antibody Purification  
      • Polishing  
      • Capture  
      • Affinity  
      • Large Molecules  
    • Application Area
      • Process development  
      • Clinical manufacturing  
      • Commercial manufacturing  

    Product Information

    • Brand
      Resolute®