Flexel® Tank Liner for Drum - Non-Sterile - 1000 L

Flexel® 3D single-use tank liners are open, single-use bags designed to fit into cylindrical plastic drums. They are available in sizes ranging from 30 L to 1,000 L.

Volume
Item No.: 
FXB207051
Pieces
10

*Custom/bulk order quotes are provided within 72 hours of request.

Flexel® 3D single-use tank liners are open single-use bags designed to fit in cylindrical plastic drums.

Flexel® 3D single-use tank liners are available in sizes ranging from 30 L to 1,000 L.

Standard Flexel® 3D single-use tank liners are available in a variety of different configurations according to the following characteristics:

  • With a side bottom drain
  • Without a side bottom drain
  • Sterile
  • Non-Sterile
  • Pyrogen free
  • Stand-alone bags with TPE (thermoplastic elastomer) tubing
  • Stand-alone bags without TPE (thermoplastic elastomer) tubing

Features:

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: Stringent sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Media Preparation
    • Buffer Preparation

Features

  • Number of Lines
    0

Materials of Construction

  • Film Material
    Film S30: Polyethylene (PE)

Product Information

  • Bag Type
    3D storage bag for tank liner
  • Brand
    Flexel®
  • Filter Type
    No Filter
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Volume
    1000 L
  • Drum for Storage
    Item no.
    Drum_for_storage

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.